m6061age51
m6061age51colres.jpgDownloads
m6061age51bwhres.tifDownloads
Electrical actuator for valve series VBG (DN40..DN50)
Protection class IP54
Position indication reversable scale plate
Angle of rotation 90 o
Manual operation yes
Additional description Manual operation by declutch of gear.
Floating control
TorqueSupply voltageControl input signalRuntimePosition feedbackEnd switchesTypeDownloads
Nm  min   TXTCADPDF
1024 Vac3-pt1.5optionalM6061A1013 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
2024 Vac3-pt1.6optionalM6061A1021 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
3024 Vac3-pt2.3optionalM6061A1039 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
4024 Vac3-pt3.5optionalM6061A1047 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
10230 Vac3-pt1.5optionalM6061L1019 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
20230 Vac3-pt1.6optionalM6061L1027 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
30230 Vac3-pt2.3optionaloptionalM6061L1035 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
40230 Vac3-pt3.5optionalM6061L1043 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Modulating control
TorqueSupply voltageControl input signalRuntimePosition feedbackEnd switchesTypeDownloads
Nm  min   TXTCADPDF
1024 Vac/dc0/2..10V=1.5optionalM7061E1012 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (English)
2024 Vac/dc0/2..10V=3.0optionalM7061E1020 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
Accessories for floating control motors
DescriptionAdditional Product TypeDownloads
 TXTPDF
Feedback potentiometer 10 kohm, only for M6061L1035VMP10-90 TXT
Auxiliary switch packageVMS2 TXT
Accessories for modulating control motors
DescriptionAdditional Product TypeDownloads
 TXTPDF
Feedbacksignal of position 0..10 VVMU1 TXT