![]() |
|
Protection class | IP54 |
Stem force | 90 N |
Control input signal | 2-pt |
Stroke | 6.5 mm |
Power loss action | stem retracts |
Runtime | 3,6/16 s |
Cable length | 1.5 m |
Additional description | Manual operation with valve cap. |
|
|||||
Supply voltage | Type | Downloads | |||
---|---|---|---|---|---|
TXT | CAD | ||||
24 Vac/dc | M5410C1001 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) | |||||
230 Vac | M5410L1001 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) |