m4410-ge51
m4410-ge51colres.jpgDownloads
m4410-ge51bwhres.tifDownloads
Electrical actuator for (radiator) valves with connection size M30 x 1,5. The actuator is supplied with the M44-VA10 adapter (closing dimension 11,5 mm). This suits the following valves:
V58xxA4, V58xxC4, VSO
V300, V2000
V2464, V2474
A separate adapter can be ordered (M44-VA50). With this adapter the actuator fits to the valves with closing dimension 10,5 mm.
Protection class IP54
Stem force 100 N
Control input signal 0..10V=
Stroke 2.5 mm
Power loss action stem extends
Runtime 75 s
Cable length optional: 1, 3 ,5 m
Required materials check accessories
Additional description Effective stroke for Honeywell valves 2,5 mm; maximum stroke 4 mm.
2,5 mm; 100 N
Supply voltageTypeDownloads
  TXTCADPDF
24 VacM4410E1510 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
24 VdcM4410K1515 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Required Cable (old cable of MT010 actuators can also be used)
DescriptionAdditional Product TypeDownloads
 TXTPDF
Cable with plug, 1 meter, 3 x 0,22 mm2 (1 piece)M44-MOD-1M/U TXT
Cable with plug, 1 meter, 3 x 0,22 mm2 (10 pieces)M44-MOD-1M TXT
Cable with plug, 3 meter, 3 x 0,22 mm2 (10 pieces)M44-MOD-3M TXT
Cable with plug, 5 meter, 3 x 0,22 mm2 (10 pieces)M44-MOD-5M TXT
Non-halogen cable with plug, 1 meter, 3 x 0,22 mm2 (1 piece)M44-MOD-1MH/U TXT
Non-halogen cable with plug, 1 meter, 3 x 0,22 mm2 (10 pieces)M44-MOD-1MH TXT
Non-halogen cable with plug, 3 meter, 3 x 0,22 mm2 (10 pieces)M44-MOD-3MH TXT
Non-halogen cable with plug, 5 meter, 3 x 0,22 mm2 (10 pieces)M44-MOD-5MH TXT
Valve Adapters M30 x 1,5
DescriptionAdditional Product TypeDownloads
 TXTPDF
Valve adapter with closing dimension 11,5mm (10 pieces)M44-VA10 TXT
Valve adapter with closing dimension 10,5mm (10 pieces)M44-VA50 TXT