![]() |
|
Protection class | IP54 |
Position indication | with red indicator |
End switch function/capacity | SPST, capacity 5(3) A; contact closes at power on |
Stem force | 100 N |
Control input signal | 2-pt |
Stroke | 2.5 mm |
Runtime | 4 min |
Cable length | 1 m |
Additional description |
|