m4410-ge51
m4410-ge51colres.jpgDownloads
m4410-ge51bwhres.tifDownloads
The M4100E/K Small Linear Thermoelectric Actuators are used with Honeywell room-temperature controllers for time-coupled modulating regulation of heating and cooling systems. A microprocessor-based positioner guarantees accurate control. The actuators are designed for applications where space is limited.
Stem force 100 N
Control input signal 0..10V=
Stroke 2.5 mm
Power loss action stem extends
Runtime 75 s
Cable length optional: 1, 3 ,5 m
Required materials check accessories
Additional description Small size allows installation in confined spaces
Function display
Reliable long-term operation
No mounting tools required
Noiseless operation
Ready-to-wire connection cable
2,5 mm; 100 N
Supply voltageTypeDownloads
  TXTPDF
24 VacM4100E1510 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
24 VdcM4100K1515 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Required Cable (old cable of MT010 actuators can also be used)
DescriptionAdditional Product TypeDownloads
 TXTPDF
1 cable for M4100 modulating 1 MeterM4100-1M/U TXT
10 cable for M4100 modulating 1 MeterM4100-1M TXT
10 non-haloge cable M4100 MOD. 1 MeterM4100-1MH TXT
10 cables for M4100 modulating 3 MeterM4100-3M TXT
10 cables for M4100 modulating 5 MetersM4100-MOD-5M TXT
Valve Adapters M30 x 1,5
DescriptionAdditional Product TypeDownloads
 TXTPDF
Valve adaptor VA50, M30 X 1.5, 10 piecesM4100-VA50 TXT