![]() |
|
Protection class | IP54 |
Position indication | with red indicator |
End switch function/capacity | SPST |
Stem force | 100 N |
Control input signal | 2-pt |
Power loss action | stem extends |
Stroke | 2.5 mm |
Initial current | 0.25 A |
Cable length | 1 m |
Additional description | Valve connection M30 x 1,5 |