lp915uk01
lp915uk01colres.jpgDownloads
lp915uk01bwhres.tifDownloads
One-pipe, direct-acting temperature sensor used with RP908 or RP920 Controllers to provide proportional control of pneumatic valve or damper actuators. Averaging, liquid-filled element for duct mounting.
Max. safe air pressure 172 kPa
Max. media temperature 118 oC
Supply air pressure 124 kPa
Pressure output 21 ... 103 kPa
Air connection push-on barb connector for 4 mm or 5/32" and 6 mm or 1/4" O.D. tube
Capillary tube length 5.6 m
Temperature range -18 ... 93 oC
Mounting duct
Action direct acting
TypeDownloads
 TXTPDF
LP915A1044/U TXT
PDF
Installation/mounting instruction (German)