![]() |
|
Max. safe air pressure | 175 kPa |
Max. media temperature | 130 oC |
Supply air pressure | 125 kPa |
Pressure output | 21 ... 103 kPa |
Air connection | push-on barb connector for 6 mm or 1/4" O.D. tube |
Mounting place | duct + well |
Action | direct acting |
![]() |
|
Max. safe air pressure | 175 kPa |
Max. media temperature | 130 oC |
Supply air pressure | 125 kPa |
Pressure output | 21 ... 103 kPa |
Air connection | push-on barb connector for 6 mm or 1/4" O.D. tube |
Mounting place | duct + well |
Action | direct acting |
|
|||||
Temperature range | Immersion depth | Type | Downloads | ||
---|---|---|---|---|---|
oC | mm | TXT | |||
-40 ... 70 | 175 | LP914A1045/U |
![]() | ||
Specification sheet (German) Installation/mounting instruction (German) | |||||
-5 ... 50 | 380 | LP914A1144/U |
![]() | ||
Specification sheet (German) Installation/mounting instruction (German) |