Products
&
Documents
Field Devices 2022
Temperature, R.H., Air quality Sensors
R.H. (+ temperature sensors)
Air Duct Temperature and R.H. sensor, LFH
lfh-ge51colres.jpg
lfh-ge51bwhres.tif
For sensing or controlling of duct temperature and relative humidity.
Temperature range
-5 ... 55
o
C
R.H. range
10 ... 90 %rh
Mounting place
air duct
Immersion depth
230 mm
Power supply
24 Vac | 3 VA
IP class
IP40
Wiring terminals
6
Output Signal
2x 0..10V: Temp/RH
Transmitters and additional passive temperature sensor
Temperature element
Type
Downloads
TXT
PDF
Pt1000
LFH00-2B65
Specification sheet (English)
NTC10k
LFH10-2B65
Specification sheet (English)
NTC20k
LFH20-2B65
Specification sheet (English)
—
LFHV-2B65
Specification sheet (English)
Sitemap
Help
Type
TXT
PHOTO