![]() |
Temperature element | Pt1000 |
Temperature range | -40 ... 110 oC |
Mounting place | air duct |
Immersion depth | 400 mm |
Wiring terminals | 2 |
IP class | IP54 |
Additional description | Humidity 5..95 %rh, non condensing. |
|
|||
Type | Downloads | ||
---|---|---|---|
TXT | |||
LF00-4B54 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) |