Products
&
Documents
Field Devices 2023
Temperature, R.H., Air quality Sensors
Temperature Sensors NTC
Air duct temperature sensor NTC 400mm
lf-b-ge51colres.jpg
lf-b-ge51bwhres.tif
Temperature element
NTC20k
Temperature range
-40 ... 110
o
C
Mounting place
air duct
Immersion depth
400 mm
Wiring terminals
2
IP class
IP54
Additional description
Humidity 5..95 %rh, non condensing.
Type
Downloads
TXT
PDF
LF20-4B54
Specification sheet (English)
Installation/mounting instruction (Multilingual)
Sitemap
Help
Type
TXT
PHOTO