ktf-65-ge51
ktf-65-ge51colres.jpgDownloads
ktf-65-ge51bwhres.tifDownloads
Approvals IEC751 class B
IP class IP65
Temperature element Pt1000
Mounting place universal
Immersion depth min. 50 mm
Sensing element (dia x L) 6 mm | 50 mm 
Packing unit quantity 1
ktf-65-ge51
ktf-65-ge51colres.jpgDownloads
ktf-65-ge51bwhres.tifDownloads
KTF-65
ktf00-65-2m-300-ge51
ktf00-65-2m-300-ge51colres.jpgDownloads
ktf00-65-2m-300-ge51bwhres.tifDownloads
KTF00-65-2M-300
Temperature rangeCable lengthTypeDownloads
oCm TXTPDF
-30 ... 1052KTF00-65-2M TXT
PDF
Specification sheet (English)
-20 ... 260PFTE, 2KTF00-65-2M-300 TXT
PDF
Specification sheet (English)
Immersion wells. KTF probe fixation with M12 Gland (do not use VF-SPRING)
DescriptionAdditional Product TypeDownloads
 TXTPDF
Stainless steel well, 50 mm, R1/2, PN25WS50 TXT
Brass well, 50 mm, R1/2, PN10WB50 TXT
Stainless steel well, 150 mm, R1/2, PN25WS150 TXT
Brass well, 150 mm, R1/2, PN10WB150 TXT
Stainless steel well, 300 mm, R1/2, PN25WS300 TXT
Brass well, 300 mm, R1/2, PN10WB300 TXT
Accessory
DescriptionAdditional Product TypeDownloads
 TXTPDF
Spring for use with old style VF immersion wellsVF-SPRING TXT