ktf-65-ge51
ktf-65-ge51colres.jpgDownloads
ktf-65-ge51bwhres.tifDownloads
Watertight temperature sensor with sensor cartridge.
IP class IP65
Temperature range -30 ... 105 oC
Mounting place universal
Immersion depth 50 mm
Sensing element (dia x L) 6 mm | 50 mm 
Wiring terminals 2
Cable length 2 m
Additional description Metal immersion spring is not included
Temperature elementTypeDownloads
  TXTPDF
NTC10kKTF10-65-2M TXT
PDF
Specification sheet (English)
NTC20kKTF20-65-2M TXT
PDF
Specification sheet (English)
Immersion wells. KTF probe fixation with M12 Gland (do not use VF-SPRING)
DescriptionAdditional Product TypeDownloads
 TXTPDF
Stainless steel well, 50 mm, R1/2, PN25WS50 TXT
Brass well, 50 mm, R1/2, PN10WB50 TXT
Stainless steel well, 150 mm, R1/2, PN25WS150 TXT
Brass well, 150 mm, R1/2, PN10WB150 TXT
Stainless steel well, 300 mm, R1/2, PN25WS300 TXT
Brass well, 300 mm, R1/2, PN10WB300 TXT
Accessory
DescriptionAdditional Product TypeDownloads
 TXTPDF
Spring for use with old style VF immersion wellsVF-SPRING TXT