ktf-65-ge51
ktf-65-ge51colres.jpgDownloads
ktf-65-ge51bwhres.tifDownloads
Protection class IP65
Temperature element Ni1000
Mounting place universal
Immersion depth min. 50 mm
Sensing element (dia x L) 6mm|50mm
Cable length 2 m
Temperature rangeTypeDownloads
oCTXTPDF
-30 ... 105KTF01-65-2M TXT
PDF
Specification sheet(English)
-20 ... 260KTF01-65-2M-300 TXT
PDF
Specification sheet(English)
Immersion wells. KTF probe fixation with M12 Gland (do not use VF-SPRING)
DescriptionAdditional Product TypeDownloads
TXTPDF
Stainless steel well, 50 mm, R1/2, PN25WS50 TXT
Brass well, 50 mm, R1/2, PN10WB50 TXT
Stainless steel well, 150 mm, R1/2, PN25WS150 TXT
Brass well, 150 mm, R1/2, PN10WB150 TXT
Stainless steel well, 300 mm, R1/2, PN25WS300 TXT
Brass well, 300 mm, R1/2, PN10WB300 TXT
Accessory
DescriptionAdditional Product TypeDownloads
TXTPDF
Spring for use with old style VF immersion wellsVF-SPRING TXT