ksw230-ge51
ksw230-ge51colres.jpgDownloads
ksw230-ge51bwhres.tifDownloads
The high reliable compact electronic flow switch is designed for detecting water flow in pipes. As soon as medium flow speed exceeds or falls under a customer adjusted value, the device will switch a electric circuit.
Protection class IP65
Switch function/capacity SPDT, capacity 250 Vac, 10(2) A
Immersion depth 20 mm
Media liquid and air
Setpoint range 0,05..3 m/s
Max. media temperature 80 oC
Max. pressure 30 bar
Additional description LED's available for indication of power supply and switch status.
Process connection G1/2"
Power supplyTypeDownloads
Vac | VA TXTPDF
24 | 4 KSW24 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Certificate (Russian) Certificate (English)
230 | 4 KSW230 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Certificate (Russian) Certificate (English)