ksl230-ge51colres.jpg ksl230-ge51bwhres.tif |
These compact flow monitors reliably measure
air flow in air ducts and detect any falling below
a predefined switching point. The sensitivity and
hence the switching point can be set very precisely
with a potentiometer. The switching state is
shown by a yellow LED.
The sensor tip must be completely immersed in
the medium. Signal evaluation and the switching
process take place within the unit itself so that
no additional space is required inside the switch
cabinet. |
|