hvac232-ge51
hvac232-ge51colres.jpgDownloads
hvac232-ge51bwhres.tifDownloads
Variable frequency drives for induction and permanent magnet motors. Compliant with EMC and LVD. HVAC232 and HVAC402 are compact in size and flexible in application with one free slot for an option board. Easy to operate and commissioning with an embedded wizard.
Torque characteristics can be adjusted to square for pumps and fans or to constant for machines in industrial or process operation.
Features
Start up wizard
Configurable inputs and outputs: 2 analog inputs (voltage or current), 6 digital inputs, 2 relays (1 normally open and 1 commutator) , 1 analog output (mA or V commutable by DIP)
Series HVAC232/402
RFI-filter integrated
Output frequency 0 ... 320 Hz
Frequency resolution 0.01 Hz
Serial communication Modbus RTU
Immunity fulfills all EMC immunity requirements
Emissions EN61800-3, category C2
Safety EN61800-5, CE
applcertmarkcege23
230V series
hvac232-ge51
hvac232-ge51colres.jpgDownloads
hvac232-ge51bwhres.tifDownloads
HVAC232
Protection classVoltage1 phase input3 phases inputPowerLow overload IcontSizeTypeDownloads
    kWA  TXTPDF
IP20230V0.372.41HVAC232-P37-20 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP20230V0.552.81HVAC232-P55-20 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP20230V0.753.72HVAC232-P75-20 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP20230V1.14.82HVAC232-1P1-20 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP20230V1.572HVAC232-1P5-20 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP20230V2.29.63HVAC232-2P2-20 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
400V series
hvac402-ge51
hvac402-ge51colres.jpgDownloads
hvac402-ge51bwhres.tifDownloads
HVAC402
Protection classVoltage1 phase input3 phases inputPowerLow overload IcontSizeTypeDownloads
    kWA  TXTPDF
IP20400V0.551.91HVAC402-P55-20 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP20400V0.752.41HVAC402-P75-20 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP20400V1.13.32HVAC402-1P1-20 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP20400V1.54.32HVAC402-1P5-20 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP20400V2.25.62HVAC402-2P2-20 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP20400V37.63HVAC402-3P0-20 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP20400V493HVAC402-4P0-20 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP20400V5.5123HVAC402-5P5-20 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP21400V7.5164HVAC402-7P5-21 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP21400V11234HVAC402-11P-21 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP21400V15315HVAC402-15P-21 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)
IP21400V18.5385HVAC402-18P-21 TXT
PDF
Specification sheet (English) Application manual (English) Application manual (French)