hss-dps-ge51colres.jpg hss-dps-ge51bwhres.tif |
This early-warning dew-point switch is designed for use in
monitoring cooling water pipes or chilled surfaces in order
to determine if temperatures are approaching the dewpoint.
It is suitable for mounting on flat and round surfaces.
The switch measures the relative humidity prevailing
directly at the chilled surface and can thus be used to:
• |
regulating cooling performance |
• |
switching cooling systems ON and OFF |
• |
signalling if the temperature is approaching the dew-point |
|
Status indication with LED, showing condensation danger |
Switching point at 90 %rh, hysteresis 5 %rh |
|