Max. safe air pressure | 172 kPa |
Max. media temperature | 52 oC |
Supply air pressure | 124 kPa |
Pressure output | 21 ... 103 kPa |
Air connection | 1/4 " tubing |
Mounting place | internal wall |
Action | direct acting |
R.H. range | 15 ... 85 %rh |
Max. safe air pressure | 172 kPa |
Max. media temperature | 52 oC |
Supply air pressure | 124 kPa |
Pressure output | 21 ... 103 kPa |
Air connection | 1/4 " tubing |
Mounting place | internal wall |
Action | direct acting |
R.H. range | 15 ... 85 %rh |