![]() |
|
Switch function/capacity | SPDT 230 Vac, 15 A |
IP class | IP54 |
Setpoint device | knob |
Reset function | automatic reset |
R.H. setpoint range | 35 ... 100 %rh |
R.H. hysteresis switching point | 4 %rh |
Ambient temperature | -30 ... 60 oC |
R.H. sensing element | plastic tissue |
(De) Humidification application | D + H |
Mounting place | air duct |
Immersion depth | 200 mm |