![]() |
IP class | IP34 |
Temperature range | -30 ... 50 oC |
R.H. range | 5 ... 95 %rh |
R.H. sensing element | capacitive |
Power supply | 24 Vacdc | 0.25 VA |
Mounting place | wall outside |
Housing (HxWxD) | 172 mm | 132 mm | 60 mm |
Additional description | Relative humidity sensor accuracy class: 3%. |