h7012age02
h7012age02colres.jpgDownloads
h7012age02bwhres.tifDownloads
Combined Room Humidity and Temperature Sensor with various sensor elements
Approvals IEC751 class B for Pt1000 sensor
IP class IP30
R.H. range 5 ... 95 %rh
R.H. sensing element capacitive
Power supply 24 Vac | 0.48 VA 
Mounting place internal wall
Housing (HxWxD) 130 mm | 80 mm | 34 mm 
Temperature elementTemperature rangeOutput SignalTypeDownloads
 oC  TXTPDF
0..10V: Rel.HumidityH7012A1010 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Pt10000 ... 500..10V: Rel.HumidityH7012B1008 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
NTC20k0 ... 500..10V: Rel.HumidityH7012B1024 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
0 ... 502x 0..10V: Temp/RHH7012B1030 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)