ftse-ge51
ftse-ge51colres.jpgDownloads
ftse-ge51bwhres.tifDownloads
Frost protection thermostats are installed on the air side for the purpose of protecting air conditioning units, heat exchangers, radiators, and similar installations against damages due to frost or freezing. With the FTSE Electonic Frost Protection Thermostat, Honeywell FEMA has expanded its line of electromechanical products with an electronic device.
Ambient temperature 15 ... 15 oC
Switch function/capacity SPDT 250 Vac Microswitch / 8A
Additional description
Protection Class: IP42
Setting Range: 1 ... 10 Degrees C
Electrical Connection: Terminals with tension clamp
Power Supplay: 24 V AC, +10/-20%
Analog Input: 0-10V
Analog Output: 0-10V
Temperature Output: 0-10V @ 0-10 degrees C
Capillary tube lengthTypeDownloads
m TXTPDF
2FTSE20 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (German) Installation/mounting instruction (English) Installation/mounting instruction (French) Installation/mounting instruction (Spanish) Certificate (English)
6FTSE60 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (German) Installation/mounting instruction (English) Installation/mounting instruction (French) Installation/mounting instruction (Spanish) Certificate (English)