Housing material | Polycarbonate and ABS |
Ambient temperature | -20 ... 55 oC |
Switch function/capacity | SPDT 24..250 Vac, 15(8)A |
Thermostat application | frost protection thermostat |
Mounting place | air duct |
Setpoint device | screw |
Temp. setpoint range | -8 ... 8 oC |
Differential fixed | 2 K |
IP class | IP65 |