Kind of pressure |
overpressure, relative |
Pressure connection |
external thread G1/2 |
Electrical connection |
terminal connection M16x1,5 |
IP class |
IP65 |
Housing material |
rugged housing of seawater resistant aluminium die casting GD Al Si 12 |
Media temp. |
-25 ... 60 oC |
Media temp. limit |
temperatures up to 60 oC are allowable for short periods. Higher temperatures are possible, provided that the limit is safeguarded by suitable measures (e.g. water tube trap, see Accessories for Pressure Switches / Transmitters) |
Ambient temperature |
-25 ... 60 oC |
Ambient temp. limit |
at temperatures below 0 oC, ensure that no water condensation can arise in the sensor and in the switching device |
Switch function/capacity |
SPDT Microswitch with resistor combination for circuit- break and short-circuit |
Certificates |
• |
ID 0000033127 according VdTUEV Memorandum Pressure 100/1, Issue 07.2006 and DIN EN 12952-11, Issue 09.2007 and DIN EN 12953-9, Issue 09.2007 |
• |
01 202 931-B-11-0002 according Directive 97/23/EC |
• |
SIL2 according IEC 61508-2 |
|
Medium type |
liquid gas |
Scale calibration |
rising pressure |
Pressure adjustment range |
3 ... 16 bar |
Max. pressure |
40 bar |
Sensing element material |
Stainless Steel |