f58h-ge51
The high-efficiency F58G,H Commercial Electronic Air Cleaner is mounted to the return air duct of a forced-air heating, cooling, or ventilating system. It captures a significant amount of airborne particles 0.3 micron and larger from the air circulated through it. F58H requires connection to F58G power supply.
Additional description FEATURES
Capacity to 2000 cfm (3400 m3/hr) per F58G unit, 1000 cfm (1700 m3/hr) per F58H unit.
Multiple units may be interconnected to form an array of air cleaners.
Solid-state power supply is self-regulating and maintains peak efficiency during a wide range of cell dirt-loading conditions.
Indicator lights signal proper operation and fault conditions.
May be connected to a building management system
Relay closure occurs when fault occurs or when cells need cleaning
Galvanized cabinet protects against rust
Test button checks system operation.
Pre-filter screen protects cells from large dirt particles.
F58G UV includes 55 W high irradiation UV lamp.
UV lamp can be operated continuously during equipment operation.
UV-C can eliminate micro-organic contaminants that adhere to the EAC cells
Product descriptionTypeDownloads
  TXTPDF
Duct mounted, 220V/50Hz, w BMS and wash light, 2000 cfm, with UVF58G1016EUV TXT
PDF
Specification sheet (English)
Duct mounted, 220V/50Hz, w BMS and wash light, 2000 cfm,F58G1016E TXT
PDF
Specification sheet (English)
EAC, 1000CFM, Requires F58GF58H1006 TXT
PDF
Specification sheet (English)