exvns-ge51
exvns-ge51colres.jpgDownloads
exvns-ge51bwhres.tifDownloads
For monitoring and controlling pressures in Ex-applications in devices of the chemical industry and in the process engineering as well as wherever the pressure of aggressive liquids and gases has to be monitored. Degree of Ex-protection: Ex II 2G Ex d e IIC T6 Gb and Ex II 1/2D Ex ta/tb IIIC T80 oC Da/Db
Kind of pressure vacuum, relative
Pressure connection internal thread G1/4, external thread G1/2
Electrical connection terminal connection M16x1,5
Protection class IP65
Housing material rugged housing of seawater resistant aluminium die casting GD Al Si 12.
Media temp. -15 ... 60 oC
Media temp. limit Higher temperatures are possible, provided that the limit is safeguarded by suitable measures (e.g. water tube trap, see Accessories for Pressure Switches / Transmitters)
Ambient temperature -15 ... 60 oC
Ambient temp. limit at temperatures below 0 oC, ensure that no water condensation can arise in the sensor and in the switching device
Switch function/capacity SPDT Microswitch 250 Vac; capacity 2 A inductive, 3 A resistive
Certificates
SIL2 according IEC 61508-2
IBExU12ATEX1040 according to ATEX 2014/34/EU
IECEx IBE 14.0077
Sensing element material 1.4571
applcertmarkexge51
applcertmarksilge51
applcertmark-iecex-ge51
Fixed pressure hysteresis
Pressure adjustment rangeSwitching differentialMax. pressureTypeDownloads
mbarmbarbar TXTPDF
-250 ... 100453EX-VNS301 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Russian) Installation/mounting instruction (Italian) Installation/mounting instruction (Spanish) Installation/mounting instruction (Danish) Installation/mounting instruction (Polish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Swedish) Installation/mounting instruction (Norwegian) Installation/mounting instruction (Estonian) Installation/mounting instruction (Chinese) Certificate (German) Certificate (English) Certificate (English) Certificate (Russian) Certificate (German) Certificate (English)
-1000 ... 100506EX-VNS111 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Russian) Installation/mounting instruction (Italian) Installation/mounting instruction (Spanish) Installation/mounting instruction (Danish) Installation/mounting instruction (Polish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Swedish) Installation/mounting instruction (Norwegian) Installation/mounting instruction (Estonian) Installation/mounting instruction (Chinese) Certificate (German) Certificate (English) Certificate (English) Certificate (Russian) Certificate (German) Certificate (English)
DescriptionAdditional Product TypeDownloads
 TXTPDF
Syphon for high temperature, steel, U-shape (for more accessories, see Accessories for Pressure Switches / Transmitters)U430B TXT