extam490ge51
extam490ge51colres.jpgDownloads
extam490ge51bwhres.tifDownloads
The sensor cartridge at the end of the capillary tube is the actual active (temperature sensitive) part of the sensor. Changes in temperature on the capillary tube have no effect on the switching point. Pressuretight installation of the sensor in pressure vessels of all kinds is possible with the aid of immersion tubes. Degree of Ex-protection: Ex II 2G Ex d e IIC T6 Gb, Ex II 1/2D Ex ta/tb IIIC T80 oC Da/Db
Electrical connection terminal connection M16x1,5
Protection class IP65
Housing material die-cast metal GD Al Si 12 to DIN 1725
Ambient temperature -20 ... 60 oC
Switch function/capacity SPDT 250 Vac, 3(2) A
Capillary tube length 1.5 m
Certificates
SIL 2 according IEC 61508-2
IBExU12ATEX1040 according to ATEX 2014/34/EU
IECEx IBE 14.0077
Thermostat application capillary tube thermostat
applcertmarkexge51
applcertmarksilge51
applcertmark-iecex-ge51
Temp. setpoint rangeDifferential fixedMax. perm. temp. at sensorTypeDownloads
oCKoC TXTPDF
-20 ... 201.5110EX-TAM022 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (Italian) Installation/mounting instruction (Polish) Installation/mounting instruction (Danish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Spanish) Installation/mounting instruction (Russian) Installation/mounting instruction (French) Certificate (German) Certificate (English) Certificate (English) Certificate (Russian) Certificate (German) Certificate (English)
10 ... 501.5110EX-TAM150 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (Italian) Installation/mounting instruction (Polish) Installation/mounting instruction (Danish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Russian) Installation/mounting instruction (Hungarian) Installation/mounting instruction (French) Certificate (German) Certificate (English) Certificate (English) Certificate (Russian) Certificate (German) Certificate (English)
40 ... 902125EX-TAM490 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (Italian) Installation/mounting instruction (Polish) Installation/mounting instruction (Danish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Russian) Installation/mounting instruction (French) Certificate (German) Certificate (English) Certificate (English) Certificate (Russian) Certificate (German) Certificate (English)
80 ... 1302150EX-TAM813 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (Italian) Installation/mounting instruction (Polish) Installation/mounting instruction (Danish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Russian) Installation/mounting instruction (French) Certificate (German) Certificate (English) Certificate (English) Certificate (Russian) Certificate (German) Certificate (English)
Immersion wells
DescriptionAdditional Product TypeDownloads
 TXTPDF
Red brass well G1/2" PN25, immersion/total length 135/151 mm R1/MS TXT
PDF
Specification sheet (English) Specification sheet (German) Certificate (Russian)
Stainless steel well G1/2" PN63, immersion/total length 135/151 mm R1/NST TXT
PDF
Specification sheet (English) Specification sheet (German) Certificate (Russian)
Red brass well G1/2" PN25, immersion/total length 220/236 mm R2/MS TXT
PDF
Specification sheet (English) Specification sheet (German) Certificate (Russian)
Stainless steel well G1/2" PN63, immersion/total length 220/236 mm R2/NST TXT
PDF
Specification sheet (English) Specification sheet (German) Certificate (Russian)
Capillary tube bushing with 3 mm capillary tube screw in thread G1/2, not pressure-tightR4 TXT
Capillary tube bushing, rubber plug for 3 mm capillary tube, bore diameter 10 mm, not pressure-tightR5 TXT
Immersion tubes NPT
DescriptionAdditional Product TypeDownloads
 TXTPDF
Red brass well G1/2" NPT PN25, immersion/total length 135/151 mm RN1/MS TXT
PDF
Specification sheet (English) Specification sheet (German) Certificate (Russian)
Stainless steel well G1/2" NPT PN63, immersion/total length 135/151 mm RN1/NST TXT
PDF
Specification sheet (English) Specification sheet (German) Certificate (Russian)
Red brass well G1/2" NPT PN25, immersion/total length 220/236 mm RN2/MS TXT
PDF
Specification sheet (English) Specification sheet (German) Certificate (Russian)
Stainless steel well G1/2" NPT PN63, immersion/total length 220/236 mm RN2/NST TXT
PDF
Specification sheet (English) Specification sheet (German) Certificate (Russian)
More Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
SealingP2 TXT
Heat conducting compoundWLP1 TXT