Kind of pressure |
overpressure, relative |
Pressure connection |
internal thread G1/4, external thread G1/2 |
Electrical connection |
terminal connection M16x1,5 |
IP class |
IP65 |
Housing material |
rugged housing of seawater resistant aluminium die casting GD Al Si 12 |
Sensing element material |
Stainless Steel |
Media temp. |
-25 ... 60 oC |
Media temp. limit |
Higher temperatures are possible, provided that the limit is safeguarded by suitable measures (e.g. water tube trap, see Accessories for Pressure Switches / Transmitters) |
Ambient temperature |
-20 ... 60 oC |
Ambient temp. limit |
at temperatures below 0 oC, ensure that no water condensation can arise in the sensor and in the switching device |
Switch function/capacity |
SPDT Microswitch 250 Vac; capacity 2 A inductive, 3 A resistive |
Certificates |
• |
CE-0085 AQ 1088 according EU/2009/142/EG (30.11.2009) and DIN EN 1854 (01.07.2006) |
• |
IBExU12ATEX1040 according ATEX 2014/34/EU |
• |
SIL2 according IEC 61508-2 |
|
Medium type |
fuel gas |
Ex class |
Ex-d |
Scale calibration |
rising pressure |
Max. pressure |
5 bar |