Kind of pressure |
differential pressure, relative |
Pressure connection |
internal thread G1/4 |
Electrical connection |
terminal connection M16x1,5 |
IP class |
IP65 |
Housing material |
rugged housing of seawater resistant aluminium die casting GD Al Si 12 |
Media temp. |
-20 ... 60 oC |
Media temp. limit |
Higher temperatures are possible, provided that the limit is safeguarded by suitable measures (e.g. water tube trap, see Accessories for Pressure Switches / Transmitters) |
Ambient temperature |
-20 ... 60 oC |
Ambient temp. limit |
at temperatures below 0 oC, ensure that no water condensation can arise in the sensor and in the switching device |
Switch function/capacity |
SPDT Microswitch; capacity 2 A inductive, 3 A resistive |
Certificates |
• |
SIL2 according IEC 61508-2 |
• |
IBExU12ATEX1040 according to ATEX 2014/34/EU |
• |
IECEx IBE 14.0077 |
|
Medium type |
liquid or gas |
Ex class |
Ex-d |
Scale calibration |
falling pressure |