xl2026b2a-ge51
xl2026b2a-ge51colres.jpgDownloads
xl2026b2a-ge51bwhres.tifDownloads
BACnet DDC controller for all HVAC control applications, and building automation functionalities. The controller is BTL and AMEV AS-A certified, and can be applied for stand-alone operation, and in networked systems.
For all buildings.
Control software
free programmable with Honeywell CARE software
programmable with standard software modules
Hardware inputs Onboard inputs and external input modules available for:
measurement of temperature, relative humidity, pressure etc.
contact status from relays, thermostats etc.
Hardware outputs Onboard outputs or external output modules available for:
control devices like servomotors
switching devices like pumps, ventilators
Operator panels
Optional onboard or external HMI, with local language operation and plant-specific operation via configurable fast-access-lists
Standard notebook, laptop, touch-panel, PC for full functional operation via Internet Browser. These panels can be used for adjustment of set-points, alarm limits, fixing in/outputs, override functions, trending, plant graphics, etc. Access options are USB port or Ethernet.
Management applications EBI and SymmetrE(R)
Stand-alone operation yes
Bus system description
Standard BACnet/IP communication with other BACnet controllers and BACnet Front-Ends
Standard BACnet MS/TP communication with other BACnet MS/TP devices via one or both onboard RS485 interfaces.
Panel bus for communication to Panel I/O modules via one or both onboard RS485 interfaces.
LonWorks(R) bus with the external USB-LON interface adapter IF-LON2. LonWorks(R) transceiver type FTT10A
M-Bus(R) via the onboard RS232 interface plus external M-Bus power supply adaptor (e.g. PW3, PW20, PW60)
Modbus(R) RTU Master via one onboard RS485 interface
http and https (secure http) communication with web-browsers
Mounting
in cabinets
in fuse boxes conforming with standard DIN43880, and having a slot height of max. 45 mm
in cabinet front doors (using accessory MVC-80-AC2)
on walls (using accessory MVC-80-AC1)
Protection class IP20
Power supply 19..29 Vac or 20..30 Vdc ; 9 VA
Additional description
Real-time clock back-up with goldcap capacitor for 72 hours buffer
Use PW3, PW20 or PW60 from Relay, for M-Bus interface
applcertmarkbacnetuk0y
DOCUMENTS FOR EXCEL WEB II
xl2026b2a-ge51
xl2026b2a-ge51colres.jpgDownloads
xl2026b2a-ge51bwhres.tifDownloads
XL2026B2A
Product descriptionTypeDownloads
  TXTPDF
Specifications_ExcelWebII-SPECS
PDF
Specification sheet (English) Installation/startup instruction (English) Installation/mounting instruction (English) Engineering Manual (English) Engineering Manual (English) Engineering Manual (English) Engineering Manual (English) Operator manual (English) Engineering Manual (English)
Certificates_ExcelWebII-CERT
PDF
Certificate (English) Certificate (German) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
BACnet IP and MS /TP controller
xl2026b2a-ge51
xl2026b2a-ge51colres.jpgDownloads
xl2026b2a-ge51bwhres.tifDownloads
XL2026B2A
Product descriptionTypeDownloads
  TXTPDF
no onboard IOs, 600 IOs, with built in HMIXL2000B2A TXT
no onboard IOs, 600 IOs, with RJ45 socket for external HMIXL2000B3A TXT
14 onboard IOs, 52 IOs, with built in HMIXL2014B2B TXT
14 onboard IOs, 52 IOs, with RJ45 socket for external HMIXL2014B3B TXT
26 onboard IOs, 600 IOs, with built in HMIXL2026B2A TXT
26 onboard IOs, 600 IOs, with RJ45 socket for external HMIXL2026B3A TXT
External HMI. Mounting in cabinet front door, or with XL2000-BASE: on wall/metal surface or used as handheld. Connection with Ethernet cable, max. 5m
xl2000hmi-ge51
xl2000hmi-ge51colres.jpgDownloads
xl2000hmi-ge51bwhres.tifDownloads
XL2000HMI
Product descriptionTypeDownloads
  TXTPDF
Optional external HMI, with local language operation and plant-specific operation via configurable fast-access-listsXL2000HMI-A TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
Wall-mounting subbase for external HMI; including magnets for magnet mounting and including back cover for handheldXL2000HMI-BASE TXT
PDF
Specification sheet (English)
USB interface
DescriptionAdditional Product TypeDownloads
 TXTPDF
USB interface to connect controller with LONWORKS(R) networks. Service LED, pin button, RX/TX LEDs and USB cable included. Powered via controller USB-A-portIF-LON2 TXT
PANEL I/O modules, -configurable LED functions, - safety positions, - short circuit protection
DescriptionAdditional Product TypeDownloads
 TXTPDF
8 analog input module NTC10k, NTC20k, Ni1000TK5000, Pt1000, Pt3000, Balco500, contactXF821A TXT
PDF
Specification sheet (English)
8 analog output module 0..10Vdc, 3-pt, binary 0/10VXF822A TXT
PDF
Specification sheet (English)
8 analog output module 0..10Vdc, 3-pt, binary 0/10V; with override potentiometerXFR822A TXT
PDF
Specification sheet (English)
12 binary input module for contact or totalizer contact 20 HzXF823A TXT
PDF
Specification sheet (English)
6 relay output module SPDT 250V, 2(1) A, feedbackXF824A TXT
PDF
Specification sheet (English)
6 relay output module SPDT 250V, 2(1) A, feedback; with override switchXFR824A TXT
PDF
Specification sheet (English)
3-point control output module, with override switch; for 1 actuatorXFR825A TXT
PDF
Specification sheet (English)
LON I/O modules, -configurable LED functions, - safety positions, - short circuit protection
DescriptionAdditional Product TypeDownloads
 TXTPDF
8 analog input module NTC10k, NTC20k, Ni1000TK5000, Pt1000, Pt3000, Balco500, contactXFL821A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
8 analog output module 0..10Vdc, 3-pt, binary 0/10VXFL822A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
8 analog output module 0..10Vdc, 3-pt, binary 0/10V; with override potentiometerXFLR822A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
12 binary input module for contact or totalizer contact 20 HzXFL823A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
6 relay output module SPDT 250V, 2(1) A, feedbackXFL824A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
6 relay output module SPDT 250V, 2(1) A, feedback; with override switchXFLR824A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
Sockets (push-in) for modules (supplied with bridge connector and swivel label)

xs824-25ge51
xs824-25ge51colres.jpgDownloads
xs824-25ge51bwhres.tifDownloads
XS824-25
DescriptionAdditional Product TypeDownloads
 TXTPDF
Socket for 1 analog input or output moduleXS821-22 TXT
Socket for 1 binary input moduleXS823 TXT
Socket for 1 relay or 3-pt output module (supplied with additional cross connector)XS824-25 TXT
Sockets (screw- type) for modules (supplied with bridge connector and swivel label)
DescriptionAdditional Product TypeDownloads
 TXTPDF
Socket for 1 analog input or output moduleXSU821-22 TXT
Socket for 1 binary input moduleXSU823 TXT
Socket for 1 relay or 3-pt output module (supplied with additional cross connector)XSU824-25 TXT
Panel Mixed I/O modules, 8 AI NTC20k, 8 AO 0..10Vdc, 12 binary 15Hz, 6 relays 24V 0,5A

xf830age51
xf830age51colres.jpgDownloads
xf830age51bwhres.tifDownloads
XF830A
DescriptionAdditional Product TypeDownloads
 TXTPDF
Mixed I/O module with push-in terminalsXF830A TXT
Mixed I/O module with screw terminalsXFU830A TXT
Cables connecting controller with:
DescriptionAdditional Product TypeDownloads
 TXTPDF
Laptops; 3 m, shielded, RJ45 plug with clipXW885 TXT
Accessories for I/O modules
DescriptionAdditional Product TypeDownloads
 TXTPDF
10 auxiliary terminal blocksXS814 TXT
20 cross connectors for connection of 6 relay commonsXS815 TXT
10 connector bridgesXS816 TXT
10 swivel labelsXAL10 TXT
Extra parts for Excel Web II
DescriptionAdditional Product TypeDownloads
 TXTPDF
Removable terminal plugs, push-in type; complete set of 9 plugs (for terminals 1 - 47); for XL2026BxxTPU-45-01 TXT
Removable terminal plugs, push-in type; complete set of 3 plugs (for terminals 1 - 47); for XL2000BxxTPU-11-01 TXT
Terminal cover (color: RAL9011); package of 10MVC-80-AC1 TXT
Front door mounting accessory (color: RAL9011); package of 10MVC-80-AC2 TXT
Strain relief; package of 10MVC-40-AC3 TXT
Accessories for Mixed I/O modules and Excel Web II
DescriptionAdditional Product TypeDownloads
 TXTPDF
10 auxiliary terminal blocksXS830 TXT
10 auxiliary terminal blocks with 500 ohm resistors for current inputsXS831 TXT
10 connector bridgesXS816 TXT