ew773-ge25
ew773-ge25colres.jpgDownloads
ew773-ge25bwhres.tifDownloads
Static compact hydronic meter with electronic measurement based on the ultrasonic principle, consisting of electronic energy calculator, ultrasonic flowmeter and temperature sensors.
Metering of hydronic heating energy in hydronic systems based on volume, supply and return temperature.
Features
Kit including meter with suitable pipe fittings as well as sensor fittings or immersion pockets
Suitable for both heating and chilled water
With factory installed M-Bus module and one free slot for additional plug and play communications modules
Measuring process ultrasonic
Display functions LCD, 8-digit
Power source Lithium battery with 11 years lifetime
Approvals MID (for heating)
Medium heating or chilled water
Dynamic range 1:250
Media temp. 5 ... 105 oC
Max. operating pressure 16 bar
Interface M-Bus
Interface type Retrofittable (factory installed)
EW7731M Ultrasonic hydronic meter for heating and cooling applications; with M-Bus module
DN sizeNominal flow (qp)LengthConnectionTypeDownloads
mmm3/hmm  TXTPDF
151.5110G 3/4EW7731M1200/K1 TXT
PDF
Specification sheet (English) Operator manual (English)
202.5130G 1EW7731M2000/K1 TXT
PDF
Specification sheet (English) Operator manual (English)
256260G 1 1/4EW7731M3600/K1 TXT
PDF
Specification sheet (English) Operator manual (English)
4010300G 2EW7731M4600/K1 TXT
PDF
Specification sheet (English) Operator manual (English)