etr2-ge51
etr2-ge51colres.jpgDownloads
etr2-ge51bwhres.tifDownloads
Transformer to be mounted outside of cabinets, built in closed housing.
Protection class IP54
Input voltage 220 V, 50/60Hz
Output voltage 24Vac
Additional description Power 45 VA
With mains cable 1,5 m and mains plug.
With low voltage cable 3 m, without plug.
TypeDownloads
 TXTPDF
ETR2 TXT
PDF
Specification sheet (English)