em3s-80-ge51
em3s-80-ge51colres.jpgDownloads
em3s-80-ge51bwhres.tifDownloads
The energy meters enable users to better manage energy costs. The meters can measure energy consumption per tenant, unit or department and thus enable users to analyze consumption and usage patterns. The installation and configuration of the meters can be carried out easily and flawlessly via a smartphone app. The meters are multi-protocol, and are equipped with a dedicated cybersecurity chip.
Measurement:
4-Quadrant Measurement
Demand
Load Profile
Monitoring Values (U,I,P,F,..)
Power Quality
Communication options:
Bluetooth, Pulse output, Modbus RTU, BACnet MSTP, M-Bus
App supported installation, commissioning and error rectification
Multi-Protocol capability
Retrofit / third party protocol adaptation
Master BLE Gateway
Approvals
MID Certification EN 50470 Class C Device (IEC 62053-21 Class 0.5)
EV-Charging 'Eichrechtskonform'
Input voltage 3x 100-480V, 50/60Hz
Cerificates MID
Mounting DIN rail and Panel
Input current up to 80A, direct measurement
Direct Current measurement 0..80 A
InterfaceTypeDownloads
TXTPDF
Bluetooth, 2xS0 pulse outputEM3S-80-P-D TXT
Bluetooth, 1xS0 pulse output, RS485EM3S-80-RS-D TXT
Bluetooth, 1xS0 pulse output, M-BusEM3S-80-M-D TXT