eem400-d-ge51
eem400-d-ge51colres.jpgDownloads
eem400-d-ge51bwhres.tifDownloads
Electrical energy meter with direct reading of all relevant data, such as energy (total and partial), current and voltage for every phase and active and reactive power for every phase and for the three phases.
Accuracy class B according to EN50470-3, accuracy class 1 according to IEC62053-21
7-digits display, clear read-out with 6 mm tall figures
Backlighted LCD
Metering of total and partial consumed energy, partial resettable
2 tariff measuring
Display of instantaneous power for each phase and all phases
Display of voltage of each phase
Display of current
Reactive power for every and/or all phases available through interface
Energy value readable without power supply
Clear fault indication
Input voltage 3x 230/400V, 50Hz
Input current up to 65A, direct measurement
Certificates MID
InterfaceTypeDownloads
  TXTPDF
ModBus RTUEEM400-D-MO-MID TXT
PDF
Specification sheet (English)
M-BusEEM400-D-M-MID TXT
PDF
Specification sheet (English)
pulseEEM400-D-P-MID TXT
PDF
Specification sheet (English)
DescriptionAdditional Product TypeDownloads
 TXTPDF
Panel mounting kit for front door of cabinetPMK-EEM400 TXT
20 sealcaps (for 5 energy meters)EEM400-SEALCAP TXT