dwr-206-ge51
dwr-206-ge51colres.jpgDownloads
dwr-206-ge51bwhres.tifDownloads
For minimum-pressure detection of steam, hot water, burnable gases,liquid fuels.
Kind of pressure overpressure, relative
Pressure connection internal thread G1/4, external thread G1/2
Electrical connection Plug DIN EN 175301
IP class IP54
Housing material rugged housing of seawater resistant aluminium die casting GD Al Si 12
Sensing element material Stainless Steel
Media temp. -25 ... 70 oC
Media temp. limit temperatures up to 85 oC are allowable for short periods. Higher temperatures are possible, provided that the limit is safeguarded by suitable measures (e.g. water tube trap, see Accessories for Pressure Switches / Transmitters)
Ambient temperature -25 ... 70 oC
Ambient temp. limit at temperatures below 0 oC, ensure that no water condensation can arise in the sensor and in the switching device
Switch function/capacity SPDT Microswitch 250 Vac; capacity 5 A inductive, 8 A resistive
Certificates
TV.DWFS (SDBFS).17-281 according VdTUEV Memorandum Pressure 100, Issue 03.2017, DIN EN 12952-11:2007 and DIN EN 12953-9:2007
ID 0000035004 according DIN EN 764-7:2002 and DIN EN 13611:2008
ID 0000020757 according VdTUEV Memorandum Pressure 100, Issue 4.83
CE-0085CL0343 according DIN EN 1854, Issue 01.10.2010
SIL2 according IEC 61508-2
Pressure interlock minimum press.
Medium type hot water, steam, gas, fuel
Scale calibration falling pressure
Pressure adjustment rangeMax. pressureTypeDownloads
barbar TXTPDF
0.2 ... 2.516DWR3-213 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Italian) Installation/mounting instruction (Polish) Installation/mounting instruction (Russian) Installation/mounting instruction (Spanish) Installation/mounting instruction (Danish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Czech) Installation/mounting instruction (Swedish) Installation/mounting instruction (Finnish) Installation/mounting instruction (Dutch) Certificate (English) Certificate (German) Certificate (German) Certificate (German) Certificate (German) Certificate (English) Certificate (Hungarian) Certificate (Dutch) Certificate (German) Certificate (English) Certificate (Russian) Certificate (English)
0.2 ... 2.516DWR3-313 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Italian) Installation/mounting instruction (Polish) Installation/mounting instruction (Russian) Installation/mounting instruction (Spanish) Installation/mounting instruction (Danish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Czech) Installation/mounting instruction (Swedish) Installation/mounting instruction (Finnish) Installation/mounting instruction (Dutch) Certificate (English) Certificate (German) Certificate (German) Certificate (German) Certificate (German) Certificate (English) Certificate (Hungarian) Certificate (Dutch) Certificate (German) Certificate (English) Certificate (Russian) Certificate (English)
0.5 ... 625DWR6-213 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Italian) Installation/mounting instruction (Polish) Installation/mounting instruction (Russian) Installation/mounting instruction (Spanish) Installation/mounting instruction (Danish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Czech) Installation/mounting instruction (Swedish) Installation/mounting instruction (Finnish) Installation/mounting instruction (Dutch) Certificate (English) Certificate (German) Certificate (German) Certificate (German) Certificate (German) Certificate (English) Certificate (Hungarian) Certificate (Dutch) Certificate (German) Certificate (English) Certificate (Russian) Certificate (English)
3 ... 1625DWR16-213 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Italian) Installation/mounting instruction (Polish) Installation/mounting instruction (Russian) Installation/mounting instruction (Spanish) Installation/mounting instruction (Danish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Czech) Installation/mounting instruction (Swedish) Installation/mounting instruction (Finnish) Installation/mounting instruction (Dutch) Certificate (English) Certificate (German) Certificate (German) Certificate (German) Certificate (German) Certificate (English) Certificate (Hungarian) Certificate (Dutch) Certificate (German) Certificate (English) Certificate (Russian) Certificate (English)
4 ... 2563DWR25-213 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Italian) Installation/mounting instruction (Polish) Installation/mounting instruction (Russian) Installation/mounting instruction (Spanish) Installation/mounting instruction (Danish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Czech) Installation/mounting instruction (Swedish) Installation/mounting instruction (Finnish) Installation/mounting instruction (Dutch) Certificate (English) Certificate (German) Certificate (German) Certificate (German) Certificate (German) Certificate (English) Certificate (Hungarian) Certificate (Dutch) Certificate (German) Certificate (English) Certificate (Russian) Certificate (English)
8 ... 4016DWR40-213 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Italian) Installation/mounting instruction (Polish) Installation/mounting instruction (Russian) Installation/mounting instruction (Spanish) Installation/mounting instruction (Danish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Czech) Installation/mounting instruction (Swedish) Installation/mounting instruction (Finnish) Installation/mounting instruction (Dutch) Certificate (English) Certificate (German) Certificate (German) Certificate (German) Certificate (German) Certificate (English) Certificate (Hungarian) Certificate (Dutch) Certificate (German) Certificate (English) Certificate (Russian) Certificate (English)
DescriptionAdditional Product TypeDownloads
 TXTPDF
Syphon for high temperature, steel, U-shape, for more accessories, see Accessories for Pressure Switches / Transmitters)U430B TXT