Kind of pressure |
overpressure, relative |
Pressure connection |
internal thread G1/4, external thread G1/2 |
Electrical connection |
terminal connection M16x1,5 |
IP class |
IP65 |
Housing material |
rugged housing of seawater resistant aluminium die casting GD Al Si 12. Aluminium housing coated with resistant plastic |
Sensing element material |
Stainless Steel |
Media temp. |
-20 ... 60 oC |
Media temp. limit |
60 oC. Higher temperatures are possible, provided that the limit is safeguarded by suitable measures (e.g. water tube trap, see Accessories for Pressure Switches / Transmitters) |
Ambient temperature |
-20 ... 60 oC |
Ambient temp. limit |
at temperatures below 0 oC, ensure that no water condensation can arise in the sensor and in the switching device |
Switch function/capacity |
Power supply circuit: Ui = 14 V DC Ri = 1500 Ohm Ci = 1 nF Li = 100 Mikro-H |
Certificates |
• |
TUEV-DW-15-132 for DWAM ...according VdTUEV Memorandum Pressure 100, Issue 07.2006, DIN EN 12952-11, Issue 09.2007 and DIN EN 12953-9, Issue 09.2007 |
• |
01 202 931-B-11-0001 according Directive 97/23 EC |
• |
SIL2 according IEC 61508-2 |
• |
IBExU12ATEX1040 according ATEX 2014/34/EU |
• |
IECEx IBE 14.0077 |
|
Medium type |
hot water, steam |
Ex class |
Ex-i |
Pressure interlock |
maximum press. |