Kind of pressure | differential pressure, relative |
Pressure connection | G1/8" (DIN 259); 1/8" BSP female thread |
Electrical connection | screw terminals |
IP class | IP54 |
Housing material | Case: Brass, Cover: Plastic, Diaphragm: EPDM |
Media temp. | -10 ... 80 oC |
Medium | liquid/gaseous |
Ambient temperature | -10 ... 80 oC |
Sensing element material | EPDM |
Medium type | liquid or gas |
Max. pressure | 10 bar |