![]() |
|
Kind of pressure | overpressure, relative |
Pressure connection | plastic connection piece for 5 mm (internal) hose |
Electrical connection | AMP connector 6,3x0,8 (DIN 46244) or screw terminals |
IP class | IP54 |
Sensing element material | ABS + Silicon |
Media temp. | -20 ... 85 oC |
Ambient temperature | -20 ... 85 oC |
Switch function/capacity | SPDT switch 240 Vac; 1,5 A (0.4)A |
Certificates | CE0085AR0013 according EC Gas Appliance Directive EU/2016/426 and DIN EN 1854 |
Medium type | air |
Max. pressure | 10 kPa |
Additional description | Accessories supplied with pressure switch: 2 m silicon hose, 2 connection pieces with mounting screws, 2 self tapping screws for mounting on housing, 3 screw terminals for electrical connection. |