dgm310age51
dgm310age51colres.jpgDownloads
dgm310age51bwhres.tifDownloads
For overpressure monitoring of fuel gases.
Kind of pressure overpressure, relative
Pressure connection internal thread G1/4, external thread G1/2
Electrical connection Plug DIN EN 175301
IP class IP54
Housing material rugged housing of seawater resistant aluminium die casting GD Al Si 12
Media temp. -25 ... 60 oC
Media temp. limit temperatures up to 85 oC are allowable for short periods. Higher temperatures are possible, provided that the limit is safeguarded by suitable measures (e.g. water tube trap, see Accessories for Pressure Switches / Transmitters)
Ambient temperature -25 ... 60 oC
Ambient temp. limit at temperatures below 0 oC, ensure that no water condensation can arise in the sensor and in the switching device
Switch function/capacity SPDT Microswitch 250 Vac; capacity 5 A inductive, 8 A resistive
Optional functions add the type numbers below to the listed type numbers for extra functionality as described
-213: gold-plated contacts, switching capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA. And others not available with adjustable switching difference.
-301: terminal connection housing, IP65
-513: Gold-plated contacts, single-pole switch-over. Switching differential permanent. IP65. Switching capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA; suitable isolating switching amplifier necessary, degree of protection Ex-i
-574: Normally closed contact with resistance combination for minimum pressure monitoring. Gold-plated contacts. Housing with surface protection (chemical version), IP65, degree of protection Ex-i
-575: Normally closed contact with reclosing lock-out resistance combination for minimum pressure monitoring. Housing with surface protection (chemical version), IP65, degree of protection Ex-i
-576: Normally closed contact with resistance combination for maximum pressure monitoring. Gold-plated contacts. Housing with surface protection (chemical version), IP65, degree of protection Ex-i
-577: Normally closed contact with reclosing lock-out and resistance combination for maximum pressure monitoring. Housing with surface protection (chemical version), IP65, degree of protection Ex-i
Certificates
CE-0085 AQ 1088 according EU/2016/426 A III B (09.03.2016) and DIN EN 1854 (01.10.2010)
SIL2 according IEC 61508-2
Medium type fuel gas
Scale calibration rising pressure
Fixed pressure hysteresis
Pressure adjustment rangeSwitching diff.Max. pressureSensing element materialTypeDownloads
barmbarbar  TXTPDF
0.015 ... 0.0660.8Copper + BrassDGM306A TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Italian) Installation/mounting instruction (Russian) Installation/mounting instruction (Polish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Danish) Installation/mounting instruction (Czech) Installation/mounting instruction (Swedish) Installation/mounting instruction (Finnish) Installation/mounting instruction (Dutch) Certificate (German) Certificate (English) Certificate (English) Certificate (Hungarian) Certificate (Dutch) Certificate (Dutch) Certificate (German) Certificate (English) Certificate (Russian) Certificate (English)
0.02 ... 0.170.8Copper + BrassDGM310A TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Italian) Installation/mounting instruction (Russian) Installation/mounting instruction (Polish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Danish) Installation/mounting instruction (Czech) Installation/mounting instruction (Swedish) Installation/mounting instruction (Finnish) Installation/mounting instruction (Dutch) Certificate (German) Certificate (English) Certificate (English) Certificate (Hungarian) Certificate (Dutch) Certificate (Dutch) Certificate (German) Certificate (English) Certificate (Russian) Certificate (English)
0.04 ... 0.25400.8Copper + BrassDGM325A-213 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Italian) Installation/mounting instruction (Russian) Installation/mounting instruction (Polish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Danish) Installation/mounting instruction (Czech) Installation/mounting instruction (Swedish) Installation/mounting instruction (Finnish) Installation/mounting instruction (Dutch) Certificate (German) Certificate (English) Certificate (English) Certificate (English) Certificate (Dutch) Certificate (Dutch) Certificate (German) Certificate (English) Certificate (Russian) Certificate (English)
0.1 ... 0.6252Copper + BrassDGM06A TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Italian) Installation/mounting instruction (Russian) Installation/mounting instruction (Polish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Danish) Installation/mounting instruction (Czech) Installation/mounting instruction (Swedish) Installation/mounting instruction (Finnish) Installation/mounting instruction (Dutch) Certificate (German) Certificate (English) Certificate (English) Certificate (Hungarian) Certificate (Dutch) Certificate (Dutch) Certificate (German) Certificate (English) Certificate (Russian) Certificate (English)
0.2 ... 1.6403Copper + BrassDGM1A TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Italian) Installation/mounting instruction (Russian) Installation/mounting instruction (Polish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Danish) Installation/mounting instruction (Czech) Installation/mounting instruction (Swedish) Installation/mounting instruction (Finnish) Installation/mounting instruction (Dutch) Certificate (German) Certificate (English) Certificate (English) Certificate (Hungarian) Certificate (Dutch) Certificate (Dutch) Certificate (German) Certificate (English) Certificate (Russian) Certificate (English)
0.015 ... 0.0685Stainless SteelDGM506 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Italian) Installation/mounting instruction (Russian) Installation/mounting instruction (Polish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Danish) Installation/mounting instruction (Czech) Installation/mounting instruction (Swedish) Installation/mounting instruction (Finnish) Installation/mounting instruction (Dutch) Certificate (German) Certificate (English) Certificate (English) Certificate (English) Certificate (Dutch) Certificate (Dutch) Certificate (German) Certificate (English) Certificate (Russian) Certificate (English)
0.04 ... 0.16125Stainless SteelDGM516 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Italian) Installation/mounting instruction (Russian) Installation/mounting instruction (Polish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Danish) Installation/mounting instruction (Czech) Installation/mounting instruction (Swedish) Installation/mounting instruction (Finnish) Installation/mounting instruction (Dutch) Certificate (German) Certificate (English) Certificate (English) Certificate (Hungarian) Certificate (Dutch) Certificate (Dutch) Certificate (German) Certificate (English) Certificate (Russian) Certificate (English)
0.04 ... 0.16405Stainless SteelDGM516-301 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Italian) Installation/mounting instruction (Russian) Installation/mounting instruction (Polish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Danish) Installation/mounting instruction (Czech) Installation/mounting instruction (Swedish) Installation/mounting instruction (Finnish) Installation/mounting instruction (Dutch) Certificate (German) Certificate (English) Certificate (English) Certificate (Hungarian) Certificate (Dutch) Certificate (Dutch) Certificate (German) Certificate (English) Certificate (Russian) Certificate (English)
0.04 ... 0.16405Stainless SteelDGM516-363 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (French) Installation/mounting instruction (Italian) Installation/mounting instruction (Russian) Installation/mounting instruction (Polish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Danish) Installation/mounting instruction (Czech) Installation/mounting instruction (Swedish) Installation/mounting instruction (Finnish) Installation/mounting instruction (Dutch) Certificate (German) Certificate (English) Certificate (English) Certificate (Hungarian) Certificate (Dutch) Certificate (Dutch) Certificate (German) Certificate (English) Certificate (Russian) Certificate (English)
DescriptionAdditional Product TypeDownloads
 TXTPDF
Syphon for high temperature, steel, U-shape (for more accessories, see Accessories for Pressure Switches / Transmitters)U430B TXT