c7363a-ge51
The C7364 indoor air quality sensors use an advanced MEMS metal oxide semiconductor sensor to detect poor air quality. The sensor reacts quickly to detect a broad range of VOCs such as smoke, cooking odors, bio-effluence, outdoor pollutants and from human activities. The sensor captures all VOC emissions that are completely invisible to CO2 sensors. The TVOC sensor emulates the human perception of air quality such as foul odors (stale) as compared to a CO2 sensor and even detects odorless, potentially hazardous substances such as carbon monoxide.
Additional description FEATURES
Measures total VOCs
High sensitivity and fast response
Stable long-term operation
0 to 2000 ppm CO2 equivalent output signal
Analog stepped output for relative air quality indication
Internal menu for easy setup
Linear output for logging and control
Selectable 0-5 or 0-10 Vdc signal
VOC sensors
Product descriptionTypeDownloads
  TXTPDF
Wall mount enclosure, White ABS IP30C7364A1016 TXT
PDF
Specification sheet (English)
Grey polycarbonate, UL94-V0, IP65C7364B1014 TXT
PDF
Specification sheet (English)