c7355b-ge51
This monitor is an advanced, configurable device for commercial buildings. It monitors PM2.5/PM10, CO2, TVOC, temperature and relative humidity. This device communicates using the Modbus protocol over RS-485 and easily integrates with the building management operation. The built-in commercial grade, high-precision sensor module, supports long-term stable and reliable application.
Product description
Additional description FEATURES
• The in-duct air quality monitor is specially designed for monitoring multiple air quality parameters in the outdoor or return air ducts.
• The built-in sensor module is designed with enclosed cast aluminum structure. It ensures stability and shielding from interference.
• Built-in regulated fan insures constant air volume and improves the stability and lifetime of the sensor
• Special design of pitot tube adapts to a wider range of air speeds, allowing longer lifetime and reducing the need to change the air pump.
• Easy to clean filter mesh, can be cleaned and used many times.
• Temperature and humidity compensation reduces the impact of change in ambient environment.
• Real-time monitoring parameters: particles (PM2.5 and PM10), carbon dioxide (CO2), TVOC, air temperature and humidity.
• Isolated measurements of temperature and relative humidity in the air duct assures data accuracy
• RS-485 Modbus communication interface