c7110d-nl01
c7110d-nl01colres.jpgDownloads
c7110d-nl01bwhres.tifDownloads
For sensing or controlling of CO2 concentration; and temperature measurement in buildings.
LED functions operation as occupancy indicator
Output Signal 0..10V: CO2
CO2 range 400 ... 2000/3000 ppm
IP class IP20
Temperature element NTC20k
Temperature range 10 ... 35 oC
Setpoint knob -5 ... 5 oC
Extra setp. knob 12 ... 30 oC
Occupancy switch auto/bypass
Power supply 24 Vac | 2 VA 
Mounting place internal wall
Housing (HxWxD) 104 mm | 99 mm | 30 mm 
Additional description
Temperature setpoint potentiometer delivered with 4 setpoint wheels; white and blue, relative and absolute scale.
Automatic baseline calibration, and quick calibration options.
TypeDownloads
 TXTPDF
C7110D1009A TXT
PDF
Installation/mounting instruction (Multilingual) Specification sheet (English)