![]() |
|
LED functions | operation as occupancy indicator |
Output Signal | 0..10V: CO2 |
CO2 range | 400 ... 2000/3000 ppm |
IP class | IP20 |
Temperature element | NTC20k |
Temperature range | 10 ... 35 oC |
Setpoint knob | -5 ... 5 oC |
Extra setp. knob | 12 ... 30 oC |
Occupancy switch | auto/bypass |
Power supply | 24 Vac | 2 VA |
Mounting place | internal wall |
Housing (HxWxD) | 104 mm | 99 mm | 30 mm |
Additional description |
|