![]() |
|
IP class | IP20 |
Temperature range | 0 ... 50 oC |
Power supply | 24 Vac | 2 VA |
Mounting place | internal wall |
Housing (HxWxD) | 104 mm | 99 mm | 30 mm |
CO2 range | 400 ... 2000/3000 ppm |
Additional description | Automatic baseline calibration, and quick calibration options. |