c7110a-nl01
c7110a-nl01colres.jpgDownloads
c7110a-nl01bwhres.tifDownloads
For detection of unpleasant odours, tobacco smoke, and vapours emitted by such materials as furniture, carpets, paint, glue, etc.
Protection class III as per EN60730-1I IP30 as per EN60529
IP class IP20
Power supply 24 Vacdc | 1 VA 
Mounting place internal wall
Housing (HxWxD) 104 mm | 99 mm | 30 mm 
Output Signal 0..10V: air quality
Additional description Adjustable output offset and LED display
TypeDownloads
 TXTPDF
C7110A1010 TXT
PDF
Specification sheet (English)