![]() |
|
Temperature element | 4 x Pt1000 |
Temperature range | -30 ... 70 oC |
Mounting place | air duct |
Wiring terminals | 2 |
IP class | IP20 |
Additional description | The 3 meters flexible rod has four sensors positioned along the length of the rod. |
![]() |
|
Temperature element | 4 x Pt1000 |
Temperature range | -30 ... 70 oC |
Mounting place | air duct |
Wiring terminals | 2 |
IP class | IP20 |
Additional description | The 3 meters flexible rod has four sensors positioned along the length of the rod. |
|
|||
Type | Downloads | ||
---|---|---|---|
TXT | |||
C7085A1006 |
![]() | ||
Specification sheet (English) |