![]() |
Response time | 4s (default) or 1s selectable by link |
Velocity range | 2 ... 10/15/20 m/s |
Output Signal | 2..10V, 4..20mA: air velocity |
Mounting place | air duct |
IP class | IP65 |
Power supply | 24 Vacdc | 4 VA |
Medium type | air |
Media temp. | -25 ... 50 oC |
Mounting | air duct, sensor on unit |
Immersion depth | between 50 and 200 mm |
Sensing element | probe |
Additional description | Humidity 5..95 %rh, non-condensing |