Sensing element | probe |
Flow setpoint range | with ASW unit 0.05/0.5 ... 3/20 m/s |
Mounting place | in pipe or duct |
IP class | IP65 |
Medium type | liquid or air |
Max. pressure | 20 bar |
Media temp. | -15 ... 80 oC |
Additional description | LED available for indication of power supply |