![]() |
|
Temperature range | 0 ... 50 oC |
CO2 range | 0 ... 2000 ppm |
Mounting place | air duct |
Immersion depth | 200 mm |
Power supply | 24 Vac | 3 VA |
Output Signal | 2x 0..10V: Temp/CO2 |
IP class | IP20 |
|
|||||
Temperature element | Wiring terminals | Type | Downloads | ||
---|---|---|---|---|---|
TXT | |||||
— | 5 | HCTDTF1VX-EU |
![]() | ||
Specification sheet (English) |
|
|||||
Temperature element | Wiring terminals | Type | Downloads | ||
---|---|---|---|---|---|
TXT | |||||
Pt1000 | 6 | AQS-KAM-00 |
![]() | ||
Specification sheet (English) | |||||
NTC10k | 6 | AQS-KAM-10 |
![]() | ||
Specification sheet (English) | |||||
NTC20k | 6 | HCEDTF20-EU |
![]() | ||
Specification sheet (English) |